
Series |
N/A 32221M |
Cone Part Number |
N/A X32221M |
Cup Part Number |
N/A Y32221M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 105 mm4.1339 in |
D - Cup Outer Diameter |
N/A 190 mm7.4803 in |
B - Cone Width |
N/A 50 mm1.9685 in |
C - Cup Width |
N/A 43 mm1.6929 in |
T - Bearing Width |
N/A 53.000 mm2.0866 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 118 mm4.65 in |
db - Cone Backface Backing Diameter |
N/A 123 mm4.84 in |
Da - Cup Frontface Backing Diameter |
N/A 181.10 mm7.13 in |
Db - Cup Backface Backing Diameter |
N/A 170.94 mm6.73 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.3 mm0.17 in |
| a - Effective Center Location3 | N/A -7.9 mm-0.31 in |