
Series |
N/A 32222M |
Cone Part Number |
N/A X32222M |
Cup Part Number |
N/A Y32222M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32222M-90KM1 32222M-90NM5 |
d - Bore |
N/A 110 mm4.3307 in |
D - Cup Outer Diameter |
N/A 200 mm7.8740 in |
B - Cone Width |
N/A 53.000 mm2.0866 in |
C - Cup Width |
N/A 46 mm1.811 in |
T - Bearing Width |
N/A 56 mm2.2047 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 125 mm4.92 in |
db - Cone Backface Backing Diameter |
N/A 135 mm5.31 in |
Da - Cup Frontface Backing Diameter |
N/A 191.00 mm7.52 in |
Db - Cup Backface Backing Diameter |
N/A 179.07 mm7.05 in |
Ab - Cage-Cone Frontface Clearance |
N/A 7.1 mm0.28 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.1 mm0.2 in |
| a - Effective Center Location3 | N/A -10.1 mm-0.4 in |