
Series |
N/A 32224M |
Cone Part Number |
N/A X32224M |
Cup Part Number |
N/A Y32224M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 215 mm8.4646 in |
B - Cone Width |
N/A 58.000 mm2.2835 in |
C - Cup Width |
N/A 50.000 mm1.9685 in |
T - Bearing Width |
N/A 61.500 mm2.4213 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 135 mm5.31 in |
db - Cone Backface Backing Diameter |
N/A 147 mm5.79 in |
Da - Cup Frontface Backing Diameter |
N/A 204.98 mm8.07 in |
Db - Cup Backface Backing Diameter |
N/A 191.01 mm7.52 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.6 mm0.22 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.3 mm0.21 in |
| a - Effective Center Location3 | N/A -10.2 mm-0.4 in |