
Series |
N/A 32226M |
Cone Part Number |
N/A X32226M |
Cup Part Number |
N/A Y32226M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 130 mm5.1181 in |
D - Cup Outer Diameter |
N/A 230 mm9.0551 in |
B - Cone Width |
N/A 64.000 mm2.5197 in |
C - Cup Width |
N/A 54 mm2.126 in |
T - Bearing Width |
N/A 67.500 mm2.6575 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 145 mm5.71 in |
db - Cone Backface Backing Diameter |
N/A 161 mm6.34 in |
Da - Cup Frontface Backing Diameter |
N/A 219.20 mm8.63 in |
Db - Cup Backface Backing Diameter |
N/A 205.99 mm8.11 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.4 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.1 mm0.24 in |
| a - Effective Center Location3 | N/A -11.9 mm-0.47 in |