
Series |
N/A 32228 |
Cone Part Number |
N/A X32228M |
Cup Part Number |
N/A Y32228M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32228M-90KM1 |
d - Bore |
N/A 140 mm5.5118 in |
D - Cup Outer Diameter |
N/A 250 mm9.8425 in |
B - Cone Width |
N/A 68 mm2.6772 in |
C - Cup Width |
N/A 58 mm2.2835 in |
T - Bearing Width |
N/A 71.75 mm2.8248 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.157 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 159 mm6.26 in |
db - Cone Backface Backing Diameter |
N/A 171 mm6.73 in |
Da - Cup Frontface Backing Diameter |
N/A 238.5 mm9.39 in |
Db - Cup Backface Backing Diameter |
N/A 223 mm8.78 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.3 mm0.21 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.6 mm0.26 in |
| a - Effective Center Location3 | N/A -10.2 mm-0.4 in |