
Series |
N/A 32230M |
Cone Part Number |
N/A X32230M |
Cup Part Number |
N/A Y32230M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32230M-90KM1 |
d - Bore |
N/A 150 mm5.9055 in |
D - Cup Outer Diameter |
N/A 270 mm10.6299 in |
B - Cone Width |
N/A 73.000 mm2.8740 in |
C - Cup Width |
N/A 60.000 mm2.3622 in |
T - Bearing Width |
N/A 77 mm3.0315 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 170 mm6.69 in |
db - Cone Backface Backing Diameter |
N/A 183 mm7.2 in |
Da - Cup Frontface Backing Diameter |
N/A 255.00 mm10.04 in |
Db - Cup Backface Backing Diameter |
N/A 244.09 mm9.61 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.6 mm0.22 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.1 mm0.36 in |
| a - Effective Center Location3 | N/A -11.7 mm-0.46 in |