
Series |
N/A 32232 |
Cone Part Number |
N/A X32232 |
Cup Part Number |
N/A Y32232 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32232-90KA1 |
d - Bore |
N/A 160 mm6.2992 in |
D - Cup Outer Diameter |
N/A 290 mm11.4173 in |
B - Cone Width |
N/A 80 mm3.1496 in |
C - Cup Width |
N/A 67.000 mm2.6378 in |
T - Bearing Width |
N/A 84.000 mm3.3071 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 185 mm7.28 in |
db - Cone Backface Backing Diameter |
N/A 197 mm7.76 in |
Da - Cup Frontface Backing Diameter |
N/A 274.80 mm10.82 in |
Db - Cup Backface Backing Diameter |
N/A 261.11 mm10.28 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.6 mm0.26 in |
Aa - Cage-Cone Backface Clearance |
N/A 8.4 mm0.33 in |
| a - Effective Center Location3 | N/A -12.7 mm-0.5 in |