
Series |
N/A 32248 |
Cone Part Number |
N/A X32248 |
Cup Part Number |
N/A Y32248 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32248-90KA1 |
d - Bore |
N/A 240 mm9.4488 in |
D - Cup Outer Diameter |
N/A 440 mm17.3228 in |
B - Cone Width |
N/A 120 mm4.7244 in |
C - Cup Width |
N/A 100 mm3.937 in |
T - Bearing Width |
N/A 127 mm5.0000 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 280 mm11.02 in |
db - Cone Backface Backing Diameter |
N/A 293 mm11.54 in |
Da - Cup Frontface Backing Diameter |
N/A 415 mm16.34 in |
Db - Cup Backface Backing Diameter |
N/A 394 mm15.51 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.6 mm0.34 in |
Aa - Cage-Cone Backface Clearance |
N/A 10.9 mm0.43 in |
| a - Effective Center Location3 | N/A -17.5 mm-0.69 in |