
Series |
N/A 32260 |
Cone Part Number |
N/A X32260M |
Cup Part Number |
N/A Y32260M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32260M-90KA1 |
d - Bore |
N/A 300 mm11.811 in |
D - Cup Outer Diameter |
N/A 540 mm21.2598 in |
B - Cone Width |
N/A 140 mm5.5118 in |
C - Cup Width |
N/A 115 mm4.5276 in |
T - Bearing Width |
N/A 149 mm5.8661 in |
| R - Cone Backface "To Clear" Radius1 | N/A 6 mm0.236 in |
| r - Cup Backface "To Clear" Radius2 | N/A 5 mm0.197 in |
da - Cone Frontface Backing Diameter |
N/A 345 mm13.58 in |
db - Cone Backface Backing Diameter |
N/A 359 mm14.13 in |
Da - Cup Frontface Backing Diameter |
N/A 511 mm20.12 in |
Db - Cup Backface Backing Diameter |
N/A 483.1 mm19.02 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.9 mm0.35 in |
Aa - Cage-Cone Backface Clearance |
N/A 15.8 mm0.62 in |
| a - Effective Center Location3 | N/A -17.8 mm-0.7 in |
| C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 802000 N180000 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 3090000 N695000 lbf |
C0 - Static Radial Rating |
N/A 5310000 N1190000 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 597000 N134000 lbf |