
Series |
N/A 32307 |
Cone Part Number |
N/A X32307 |
Cup Part Number |
N/A Y32307 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32307-90KA1 |
d - Bore |
N/A 35 mm1.3780 in |
D - Cup Outer Diameter |
N/A 80 mm3.1496 in |
B - Cone Width |
N/A 31.000 mm1.2205 in |
C - Cup Width |
N/A 25.000 mm0.9843 in |
T - Bearing Width |
N/A 32.750 mm1.2894 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 43 mm1.69 in |
db - Cone Backface Backing Diameter |
N/A 46 mm1.81 in |
Da - Cup Frontface Backing Diameter |
N/A 74.68 mm2.94 in |
Db - Cup Backface Backing Diameter |
N/A 70.10 mm2.76 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.8 mm0.11 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.6 mm0.14 in |
| a - Effective Center Location3 | N/A -12.2 mm-0.48 in |