
Series |
N/A 32314 |
Cone Part Number |
N/A X32314M |
Cup Part Number |
N/A Y32314M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32314-90KA4 32314-9X026 32314-9X245 32314M-90KM2 |
d - Bore |
N/A 70 mm2.7559 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
B - Cone Width |
N/A 51 mm2.0079 in |
C - Cup Width |
N/A 42 mm1.6535 in |
T - Bearing Width |
N/A 54 mm2.126 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 86 mm3.39 in |
db - Cone Backface Backing Diameter |
N/A 94 mm3.7 in |
Da - Cup Frontface Backing Diameter |
N/A 140 mm5.51 in |
Db - Cup Backface Backing Diameter |
N/A 133 mm5.24 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.3 mm0.21 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.6 mm0.14 in |
| a - Effective Center Location3 | N/A -16.8 mm-0.66 in |