
Series |
N/A 32315M |
Cone Part Number |
N/A X32315M |
Cup Part Number |
N/A Y32315M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32315SLD-90NA1 |
d - Bore |
N/A 75 mm2.9528 in |
D - Cup Outer Diameter |
N/A 160 mm6.2992 in |
B - Cone Width |
N/A 55 mm2.1654 in |
C - Cup Width |
N/A 45.000 mm1.7717 in |
T - Bearing Width |
N/A 58.000 mm2.2835 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 93 mm3.66 in |
db - Cone Backface Backing Diameter |
N/A 97 mm3.82 in |
Da - Cup Frontface Backing Diameter |
N/A 150.10 mm5.91 in |
Db - Cup Backface Backing Diameter |
N/A 140.97 mm5.55 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.5 mm0.06 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.6 mm0.26 in |
| a - Effective Center Location3 | N/A -17.3 mm-0.68 in |