
Series |
N/A 32316M |
Cone Part Number |
N/A X32316M |
Cup Part Number |
N/A Y32316M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32316-90KA3 32316M-90KM1 32316M-90KM2 |
d - Bore |
N/A 80 mm3.1496 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
B - Cone Width |
N/A 58.000 mm2.2835 in |
C - Cup Width |
N/A 48 mm1.8898 in |
T - Bearing Width |
N/A 61.500 mm2.4213 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 100 mm3.94 in |
db - Cone Backface Backing Diameter |
N/A 105 mm4.13 in |
Da - Cup Frontface Backing Diameter |
N/A 160.00 mm6.30 in |
Db - Cup Backface Backing Diameter |
N/A 151.89 mm5.98 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A -19 mm-0.75 in |