
Series |
N/A 32318M |
Cone Part Number |
N/A X32318M |
Cup Part Number |
N/A Y32318M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32318-90KM2 32318M-90KM1 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 190 mm7.4803 in |
B - Cone Width |
N/A 64.000 mm2.5197 in |
C - Cup Width |
N/A 53.000 mm2.0866 in |
T - Bearing Width |
N/A 67.500 mm2.6575 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 104 mm4.09 in |
db - Cone Backface Backing Diameter |
N/A 120 mm4.72 in |
Da - Cup Frontface Backing Diameter |
N/A 177.00 mm6.97 in |
Db - Cup Backface Backing Diameter |
N/A 168.91 mm6.65 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.3 mm0.17 in |
| a - Effective Center Location3 | N/A -19.6 mm-0.77 in |