
Series |
N/A 32319 |
Cone Part Number |
N/A X32319M |
Cup Part Number |
N/A Y32319M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32319-9X241 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 200 mm7.8740 in |
B - Cone Width |
N/A 67 mm2.6378 in |
C - Cup Width |
N/A 55 mm2.1654 in |
T - Bearing Width |
N/A 71.5 mm2.815 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 114 mm4.49 in |
db - Cone Backface Backing Diameter |
N/A 124 mm4.88 in |
Da - Cup Frontface Backing Diameter |
N/A 185.9 mm7.32 in |
Db - Cup Backface Backing Diameter |
N/A 180.1 mm7.09 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.6 mm0.22 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.7 mm0.38 in |
| a - Effective Center Location3 | N/A -23.4 mm-0.92 in |