
Series |
N/A 32320M |
Cone Part Number |
N/A X32320M |
Cup Part Number |
N/A Y32320M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32320M-90KM1 |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 215 mm8.4646 in |
B - Cone Width |
N/A 73.000 mm2.8740 in |
C - Cup Width |
N/A 60.000 mm2.3622 in |
T - Bearing Width |
N/A 77.500 mm3.0512 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 124 mm4.88 in |
db - Cone Backface Backing Diameter |
N/A 129 mm5.08 in |
Da - Cup Frontface Backing Diameter |
N/A 200.91 mm7.91 in |
Db - Cup Backface Backing Diameter |
N/A 193.04 mm7.60 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.1 mm0.24 in |
Aa - Cage-Cone Backface Clearance |
N/A 13 mm0.51 in |
| a - Effective Center Location3 | N/A -26.9 mm-1.06 in |