
Series |
N/A 32321M |
Cone Part Number |
N/A X32321M |
Cup Part Number |
N/A Y32321M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32321M-90KM1 |
d - Bore |
N/A 105 mm4.1338 in |
D - Cup Outer Diameter |
N/A 225 mm8.8582 in |
B - Cone Width |
N/A 77.000 mm3.0315 in |
C - Cup Width |
N/A 63.000 mm2.4803 in |
T - Bearing Width |
N/A 81.500 mm3.2087 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 128 mm5.04 in |
db - Cone Backface Backing Diameter |
N/A 138 mm5.43 in |
Da - Cup Frontface Backing Diameter |
N/A 210.80 mm8.30 in |
Db - Cup Backface Backing Diameter |
N/A 201.93 mm7.95 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.3 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 11.2 mm0.44 in |
| a - Effective Center Location3 | N/A -27.2 mm-1.07 in |