
Series |
N/A 32322 |
Cone Part Number |
N/A X32322M |
Cup Part Number |
N/A Y32322M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32322-90KA3 32322-9X241 |
d - Bore |
N/A 110 mm4.3307 in |
D - Cup Outer Diameter |
N/A 240 mm9.4488 in |
B - Cone Width |
N/A 80 mm3.1496 in |
C - Cup Width |
N/A 65 mm2.5591 in |
T - Bearing Width |
N/A 84.5 mm3.3268 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 136 mm5.35 in |
db - Cone Backface Backing Diameter |
N/A 143 mm5.63 in |
Da - Cup Frontface Backing Diameter |
N/A 222.5 mm8.76 in |
Db - Cup Backface Backing Diameter |
N/A 215 mm8.46 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.6 mm0.26 in |
Aa - Cage-Cone Backface Clearance |
N/A 12.4 mm0.49 in |
| a - Effective Center Location3 | N/A -27.9 mm-1.1 in |