
Series |
N/A 32326 |
Cone Part Number |
N/A X32326M |
Cup Part Number |
N/A Y32326M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32326-90KA2 32326-9X241 |
d - Bore |
N/A 130 mm5.1181 in |
D - Cup Outer Diameter |
N/A 280 mm11.0236 in |
B - Cone Width |
N/A 93 mm3.6614 in |
C - Cup Width |
N/A 78 mm3.0709 in |
T - Bearing Width |
N/A 98.75 mm3.8878 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 5 mm0.2 in |
da - Cone Frontface Backing Diameter |
N/A 156 mm6.14 in |
db - Cone Backface Backing Diameter |
N/A 171 mm6.73 in |
Da - Cup Frontface Backing Diameter |
N/A 261 mm10.28 in |
Db - Cup Backface Backing Diameter |
N/A 251 mm9.88 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.4 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 11.4 mm0.45 in |
| a - Effective Center Location3 | N/A -28.7 mm-1.13 in |