
Series |
N/A 32926M |
Cone Part Number |
N/A X32926M |
Cup Part Number |
N/A Y32926M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32926M-90KM1 |
d - Bore |
N/A 130 mm5.1181 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 32.000 mm1.2598 in |
C - Cup Width |
N/A 25.000 mm0.9843 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 139 mm5.47 in |
db - Cone Backface Backing Diameter |
N/A 141 mm5.55 in |
Da - Cup Frontface Backing Diameter |
N/A 174.00 mm6.86 in |
Db - Cup Backface Backing Diameter |
N/A 169.93 mm6.69 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.3 mm0.09 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A 0 mm0 in |