
Series |
N/A 32930M |
Cone Part Number |
N/A X32930M |
Cup Part Number |
N/A Y32930M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32930M-90KM2 |
d - Bore |
N/A 150 mm5.9055 in |
D - Cup Outer Diameter |
N/A 210 mm8.2677 in |
B - Cone Width |
N/A 38.000 mm1.4961 in |
C - Cup Width |
N/A 30.000 mm1.1811 in |
T - Bearing Width |
N/A 38.000 mm1.4961 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 160 mm6.3 in |
db - Cone Backface Backing Diameter |
N/A 163 mm6.42 in |
Da - Cup Frontface Backing Diameter |
N/A 204.00 mm8.03 in |
Db - Cup Backface Backing Diameter |
N/A 197.10 mm7.76 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A -1.5 mm-0.06 in |