
Series |
N/A 32936M |
Cone Part Number |
N/A X32936M |
Cup Part Number |
N/A Y32936M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32936M-90KM1 |
d - Bore |
N/A 180 mm7.0866 in |
D - Cup Outer Diameter |
N/A 250 mm9.8425 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 45 mm1.7717 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 192 mm7.56 in |
db - Cone Backface Backing Diameter |
N/A 196 mm7.72 in |
Da - Cup Frontface Backing Diameter |
N/A 244.1 mm9.61 in |
Db - Cup Backface Backing Diameter |
N/A 230.89 mm9.09 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A 9.1 mm0.36 in |