
Series |
N/A 32938 |
Cone Part Number |
N/A X32938M |
Cup Part Number |
N/A Y32938M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32938-90KA3 32938-9X241 |
d - Bore |
N/A 190 mm7.4803 in |
D - Cup Outer Diameter |
N/A 260 mm10.2362 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 45 mm1.7717 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.5 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 201 mm7.91 in |
db - Cone Backface Backing Diameter |
N/A 205 mm8.07 in |
Da - Cup Frontface Backing Diameter |
N/A 251 mm9.88 in |
Db - Cup Backface Backing Diameter |
N/A 242.1 mm9.53 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A 10.4 mm0.41 in |