
Series |
N/A 32944M |
Cone Part Number |
N/A X32944M |
Cup Part Number |
N/A Y32944M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32944M-90KM1 32944M-90KM2 |
d - Bore |
N/A 220 mm8.6614 in |
D - Cup Outer Diameter |
N/A 300 mm11.811 in |
B - Cone Width |
N/A 51 mm2.0079 in |
C - Cup Width |
N/A 39 mm1.5354 in |
T - Bearing Width |
N/A 51 mm2.0079 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 232 mm9.13 in |
db - Cone Backface Backing Diameter |
N/A 237 mm9.33 in |
Da - Cup Frontface Backing Diameter |
N/A 290.10 mm11.50 in |
Db - Cup Backface Backing Diameter |
N/A 280.92 mm11.06 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.1 mm0.16 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A 8.1 mm0.32 in |