
Series |
N/A 32956M |
Cone Part Number |
N/A X32956M |
Cup Part Number |
N/A Y32956M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32956M-90KM2 |
d - Bore |
N/A 280 mm11.0236 in |
D - Cup Outer Diameter |
N/A 380 mm14.9606 in |
B - Cone Width |
N/A 63.5 mm2.5 in |
C - Cup Width |
N/A 48 mm1.8898 in |
T - Bearing Width |
N/A 63.500 mm2.5000 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 296 mm11.65 in |
db - Cone Backface Backing Diameter |
N/A 300 mm11.81 in |
Da - Cup Frontface Backing Diameter |
N/A 369.06 mm14.53 in |
Db - Cup Backface Backing Diameter |
N/A 356.11 mm14.02 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.3 mm0.25 in |
| a - Effective Center Location3 | N/A 11.4 mm0.45 in |