
Series |
N/A 32960 |
Cone Part Number |
N/A X32960M |
Cup Part Number |
N/A Y32960M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32960M-90KA2 |
d - Bore |
N/A 300 mm11.811 in |
D - Cup Outer Diameter |
N/A 420 mm16.5354 in |
B - Cone Width |
N/A 76 mm2.9921 in |
C - Cup Width |
N/A 57 mm2.2441 in |
T - Bearing Width |
N/A 76.000 mm2.9921 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 318 mm12.52 in |
db - Cone Backface Backing Diameter |
N/A 324 mm12.76 in |
Da - Cup Frontface Backing Diameter |
N/A 405.5 mm15.96 in |
Db - Cup Backface Backing Diameter |
N/A 393 mm15.47 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.1 mm0.24 in |
Aa - Cage-Cone Backface Clearance |
N/A 7.9 mm0.31 in |
| a - Effective Center Location3 | N/A 4.3 mm0.17 in |