
Series |
N/A 32968M |
Cone Part Number |
N/A X32968M |
Cup Part Number |
N/A Y32968M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32968M-90KM2 |
d - Bore |
N/A 340 mm13.3858 in |
D - Cup Outer Diameter |
N/A 460 mm18.1102 in |
B - Cone Width |
N/A 76 mm2.9921 in |
C - Cup Width |
N/A 57 mm2.2441 in |
T - Bearing Width |
N/A 76.000 mm2.9921 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 359 mm14.13 in |
db - Cone Backface Backing Diameter |
N/A 364 mm14.33 in |
Da - Cup Frontface Backing Diameter |
N/A 449.30 mm17.69 in |
Db - Cup Backface Backing Diameter |
N/A 432.05 mm17.01 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.6 mm0.22 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.1 mm0.36 in |
| a - Effective Center Location3 | N/A 14.7 mm0.58 in |