
Series |
N/A 33011 |
Cone Part Number |
N/A X33011 |
Cup Part Number |
N/A Y33011 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33011-90KA1 |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 90 mm3.5433 in |
B - Cone Width |
N/A 27.000 mm1.0630 in |
C - Cup Width |
N/A 21.000 mm0.8268 in |
T - Bearing Width |
N/A 27.000 mm1.0630 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 61 mm2.4 in |
db - Cone Backface Backing Diameter |
N/A 63 mm2.48 in |
Da - Cup Frontface Backing Diameter |
N/A 87.88 mm3.46 in |
Db - Cup Backface Backing Diameter |
N/A 82.04 mm3.23 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A -7.9 mm-0.31 in |