
Series |
N/A 33019 |
Cone Part Number |
N/A X33019 |
Cup Part Number |
N/A Y33019 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33019-90KA1 33019-90NB1 KIT394821-90000 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 145 mm5.7087 in |
B - Cone Width |
N/A 39 mm1.5354 in |
C - Cup Width |
N/A 32.500 mm1.2795 in |
T - Bearing Width |
N/A 39.000 mm1.5354 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 102 mm4.02 in |
db - Cone Backface Backing Diameter |
N/A 106 mm4.17 in |
Da - Cup Frontface Backing Diameter |
N/A 139.95 mm5.51 in |
Db - Cup Backface Backing Diameter |
N/A 133.10 mm5.24 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location3 | N/A -10.2 mm-0.4 in |