
Series |
N/A 33024M |
Cone Part Number |
N/A X33024M |
Cup Part Number |
N/A Y33024M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33024M-90NM1 |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 48 mm1.8898 in |
C - Cup Width |
N/A 38 mm1.4961 in |
T - Bearing Width |
N/A 48.000 mm1.8898 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 130 mm5.12 in |
db - Cone Backface Backing Diameter |
N/A 134 mm5.28 in |
Da - Cup Frontface Backing Diameter |
N/A 172 mm6.81 in |
Db - Cup Backface Backing Diameter |
N/A 166.12 mm6.54 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A -11.9 mm-0.47 in |