
Series |
N/A 33030 |
Cone Part Number |
N/A X33030M |
Cup Part Number |
N/A Y33030M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33030M-90KM1 |
d - Bore |
N/A 150 mm5.9055 in |
D - Cup Outer Diameter |
N/A 225 mm8.8583 in |
B - Cone Width |
N/A 59 mm2.3228 in |
C - Cup Width |
N/A 46 mm1.811 in |
T - Bearing Width |
N/A 59 mm2.3228 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 161 mm6.34 in |
db - Cone Backface Backing Diameter |
N/A 169 mm6.65 in |
Da - Cup Frontface Backing Diameter |
N/A 218 mm8.58 in |
Db - Cup Backface Backing Diameter |
N/A 207 mm8.15 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.6 mm0.18 in |
| a - Effective Center Location3 | N/A -10.9 mm-0.43 in |