
Series |
N/A 33109 |
Cone Part Number |
N/A X33109 |
Cup Part Number |
N/A Y33109 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33109-90KA1 33109-90KA2 33109-90NA3 |
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 80 mm3.1496 in |
B - Cone Width |
N/A 26.000 mm1.0236 in |
C - Cup Width |
N/A 20.500 mm0.8071 in |
T - Bearing Width |
N/A 26.000 mm1.0236 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 52 mm2.05 in |
db - Cone Backface Backing Diameter |
N/A 55 mm2.17 in |
Da - Cup Frontface Backing Diameter |
N/A 76.96 mm3.03 in |
Db - Cup Backface Backing Diameter |
N/A 71.12 mm2.8 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.3 mm0.09 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -6.6 mm-0.26 in |