
Series |
N/A 33111 |
Cone Part Number |
N/A X33111 |
Cup Part Number |
N/A Y33111 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33111-90KA1 33111-90NA2 |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 95 mm3.7402 in |
B - Cone Width |
N/A 30.000 mm1.1811 in |
C - Cup Width |
N/A 23.000 mm0.9055 in |
T - Bearing Width |
N/A 30.000 mm1.1811 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 61 mm2.4 in |
db - Cone Backface Backing Diameter |
N/A 67 mm2.64 in |
Da - Cup Frontface Backing Diameter |
N/A 91.90 mm3.62 in |
Db - Cup Backface Backing Diameter |
N/A 85.09 mm3.35 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.8 mm0.07 in |
| a - Effective Center Location3 | N/A -7.6 mm-0.3 in |