
Series |
N/A 33113 |
Cone Part Number |
N/A X33113 |
Cup Part Number |
N/A Y33113 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33113-90KA1 33113-90KA2 33113-90NA1 |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 34.000 mm1.3386 in |
C - Cup Width |
N/A 26.500 mm1.0433 in |
T - Bearing Width |
N/A 34.000 mm1.3386 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 73 mm2.87 in |
db - Cone Backface Backing Diameter |
N/A 77 mm3.03 in |
Da - Cup Frontface Backing Diameter |
N/A 106.17 mm4.18 in |
Db - Cup Backface Backing Diameter |
N/A 99.06 mm3.90 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A -7.9 mm-0.31 in |