
Series |
N/A 33118M |
Cone Part Number |
N/A X33118M |
Cup Part Number |
N/A Y33118M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33118-9X026 33118-9X245 33118M-90KM1 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 35 mm1.378 in |
T - Bearing Width |
N/A 45 mm1.7717 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 100 mm3.94 in |
db - Cone Backface Backing Diameter |
N/A 108 mm4.25 in |
Da - Cup Frontface Backing Diameter |
N/A 146.05 mm5.75 in |
Db - Cup Backface Backing Diameter |
N/A 134.87 mm5.31 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.8 mm0.19 in |
| a - Effective Center Location3 | N/A -9.4 mm-0.37 in |