
Series |
N/A 33122 |
Cone Part Number |
N/A X33122M |
Cup Part Number |
N/A Y33122M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33122-90KA5 33122-9X241 |
d - Bore |
N/A 110 mm4.3307 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 56 mm2.2047 in |
C - Cup Width |
N/A 43 mm1.6929 in |
T - Bearing Width |
N/A 56 mm2.2047 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.5 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 121 mm4.76 in |
db - Cone Backface Backing Diameter |
N/A 130 mm5.12 in |
Da - Cup Frontface Backing Diameter |
N/A 173.5 mm6.83 in |
Db - Cup Backface Backing Diameter |
N/A 162 mm6.38 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.1 mm0.24 in |
| a - Effective Center Location3 | N/A -11.9 mm-0.47 in |