
Series |
N/A 33209 |
Cone Part Number |
N/A X33209 |
Cup Part Number |
N/A Y33209 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33209-90KA1 33209-90NA1 |
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 85 mm3.3465 in |
B - Cone Width |
N/A 32.000 mm1.2598 in |
C - Cup Width |
N/A 25.000 mm0.9843 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 52 mm2.05 in |
db - Cone Backface Backing Diameter |
N/A 57 mm2.24 in |
Da - Cup Frontface Backing Diameter |
N/A 82.00 mm3.23 in |
Db - Cup Backface Backing Diameter |
N/A 73.91 mm2.91 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A -9.9 mm-0.39 in |