
Series |
N/A 33211 |
Cone Part Number |
N/A X33211 |
Cup Part Number |
N/A Y33211 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33211-90KA1 33211-90NA3 |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 100 mm3.937 in |
B - Cone Width |
N/A 35.000 mm1.3780 in |
C - Cup Width |
N/A 27 mm1.063 in |
T - Bearing Width |
N/A 35.000 mm1.3780 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 62 mm2.44 in |
db - Cone Backface Backing Diameter |
N/A 68 mm2.68 in |
Da - Cup Frontface Backing Diameter |
N/A 97.00 mm3.82 in |
Db - Cup Backface Backing Diameter |
N/A 88.90 mm3.50 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A -9.7 mm-0.38 in |