
Series |
N/A 33220 |
Cone Part Number |
N/A X33220M |
Cup Part Number |
N/A Y33220M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33220-90KA2 33220-9X241 |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 63 mm2.4803 in |
C - Cup Width |
N/A 48 mm1.8898 in |
T - Bearing Width |
N/A 63 mm2.4803 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 112 mm4.41 in |
db - Cone Backface Backing Diameter |
N/A 122 mm4.8 in |
Da - Cup Frontface Backing Diameter |
N/A 172 mm6.77 in |
Db - Cup Backface Backing Diameter |
N/A 160 mm6.3 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.9 mm0.27 in |
| a - Effective Center Location3 | N/A -17.3 mm-0.68 in |