
Series |
N/A 6300 |
Cone Part Number |
N/A J6392 |
Cup Part Number |
N/A J6327 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 140 mm5.5118 in |
B - Cone Width |
N/A 56 mm2.2050 in |
C - Cup Width |
N/A 44.450 mm1.7500 in |
T - Bearing Width |
N/A 53.975 mm2.1250 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in |
da - Cone Frontface Backing Diameter |
N/A 77 mm3.04 in |
db - Cone Backface Backing Diameter |
N/A 83 mm3.27 in |
Da - Cup Frontface Backing Diameter |
N/A 136.90 mm5.39 in |
Db - Cup Backface Backing Diameter |
N/A 119.13 mm4.69 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.3 mm0.05 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A -19.3 mm-0.76 in |