Series |
N/A JF7000 |
Cone Part Number |
N/A JF7049A |
Cup Part Number |
N/A JF7010 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 2.7559 in |
D - Cup Outer Diameter |
N/A 5.1181 in |
B - Cone Width |
N/A 1.6535 in |
C - Cup Width |
N/A 1.378 in |
T - Bearing Width |
N/A 1.6929 in |
| R - Cone Backface "To Clear" Radius1 | N/A 0.280 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.1 in |
da - Cone Frontface Backing Diameter |
N/A 3.17 in |
db - Cone Backface Backing Diameter |
N/A 3.7 in |
Da - Cup Frontface Backing Diameter |
N/A 4.89 in |
Db - Cup Backface Backing Diameter |
N/A 4.57 in |
Ab - Cage-Cone Frontface Clearance |
N/A 0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.06 in |
| a - Effective Center Location3 | N/A -0.49 in |