
Series |
N/A H217200 |
Cone Part Number |
N/A JH217249 |
Cup Part Number |
N/A JH217210 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
B - Cone Width |
N/A 46.000 mm1.8110 in |
C - Cup Width |
N/A 38 mm1.4961 in |
T - Bearing Width |
N/A 46.000 mm1.8110 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 95 mm3.74 in |
db - Cone Backface Backing Diameter |
N/A 101 mm3.98 in |
Da - Cup Frontface Backing Diameter |
N/A 142.00 mm5.63 in |
Db - Cup Backface Backing Diameter |
N/A 134.11 mm5.28 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.1 mm0.16 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.5 mm0.02 in |
| a - Effective Center Location3 | N/A -11.9 mm-0.47 in |