
Series |
N/A HH221400 |
Cone Part Number |
N/A JHH221436 |
Cup Part Number |
N/A JHH221414P |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 190 mm7.4803 in |
B - Cone Width |
N/A 57.531 mm2.2650 in |
C - Cup Width |
N/A 48.500 mm1.9094 in |
T - Bearing Width |
N/A 59.500 mm2.3425 in |
| R - Cone Backface "To Clear" Radius1 | N/A 7.870 mm0.310 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 106 mm4.17 in |
db - Cone Backface Backing Diameter |
N/A 121 mm4.76 in |
Da - Cup Frontface Backing Diameter |
N/A 179.10 mm7.06 in |
Db - Cup Backface Backing Diameter |
N/A 170.94 mm6.73 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A -15 mm-0.59 in |