Series |
N/A HH221400 |
Cone Part Number |
N/A JHH221437P |
Cup Part Number |
N/A JHH221413 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 3.5433 in |
D - Cup Outer Diameter |
N/A 7.4803 in |
B - Cone Width |
N/A 2.5787 in |
C - Cup Width |
N/A 1.8125 in |
T - Bearing Width |
N/A 2.5591 in |
| R - Cone Backface "To Clear" Radius1 | N/A 0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in |
da - Cone Frontface Backing Diameter |
N/A 4.33 in |
db - Cone Backface Backing Diameter |
N/A 4.65 in |
Da - Cup Frontface Backing Diameter |
N/A 7.06 in |
Db - Cup Backface Backing Diameter |
N/A 6.73 in |
Ab - Cage-Cone Frontface Clearance |
N/A 0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.39 in |
| a - Effective Center Location3 | N/A -0.9 in |