
Series |
N/A HM133400 |
Cone Part Number |
N/A JHM133449 |
Cup Part Number |
N/A JHM133417 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 160 mm6.2992 in |
D - Cup Outer Diameter |
N/A 255 mm10.0394 in |
B - Cone Width |
N/A 69.850 mm2.7500 in |
C - Cup Width |
N/A 52.388 mm2.0625 in |
T - Bearing Width |
N/A 63.500 mm2.5000 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in |
da - Cone Frontface Backing Diameter |
N/A 173 mm6.81 in |
db - Cone Backface Backing Diameter |
N/A 173 mm6.81 in |
Da - Cup Frontface Backing Diameter |
N/A 233.93 mm9.21 in |
Db - Cup Backface Backing Diameter |
N/A 230.89 mm9.09 in |
Ab - Cage-Cone Frontface Clearance |
N/A 1.8 mm0.07 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -17.3 mm-0.68 in |