
Series |
N/A HM318400 |
Cone Part Number |
N/A JHM318448A |
Cup Part Number |
N/A JHM318410 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 155 mm6.1024 in |
B - Cone Width |
N/A 44.000 mm1.7323 in |
C - Cup Width |
N/A 35.500 mm1.3976 in |
T - Bearing Width |
N/A 44.000 mm1.7323 in |
| R - Cone Backface "To Clear" Radius1 | N/A 6.100 mm0.24 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 101 mm3.98 in |
db - Cone Backface Backing Diameter |
N/A 115 mm4.53 in |
Da - Cup Frontface Backing Diameter |
N/A 149.10 mm5.87 in |
Db - Cup Backface Backing Diameter |
N/A 139.95 mm5.51 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location3 | N/A -9.9 mm-0.39 in |