Series |
N/A HM522600 |
Cone Part Number |
N/A JHM522649 |
Cup Part Number |
N/A JHM522610 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JHM522649-90B01 JHM522649-90K02 |
d - Bore |
N/A 4.3307 in |
D - Cup Outer Diameter |
N/A 7.0866 in |
B - Cone Width |
N/A 1.8110 in |
C - Cup Width |
N/A 1.4961 in |
T - Bearing Width |
N/A 1.8504 in |
| R - Cone Backface "To Clear" Radius1 | N/A 0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.1 in |
da - Cone Frontface Backing Diameter |
N/A 4.8 in |
db - Cone Backface Backing Diameter |
N/A 5 in |
Da - Cup Frontface Backing Diameter |
N/A 6.81 in |
Db - Cup Backface Backing Diameter |
N/A 6.38 in |
Ab - Cage-Cone Frontface Clearance |
N/A 0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.08 in |
| a - Effective Center Location3 | N/A -0.23 in |