
Series |
N/A HM720200 |
Cone Part Number |
N/A JHM720249 |
Cup Part Number |
N/A JHM720210 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JHM720249-90B01 JHM720249-90K90 |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 160 mm6.2992 in |
B - Cone Width |
N/A 40.000 mm1.5748 in |
C - Cup Width |
N/A 32.000 mm1.2598 in |
T - Bearing Width |
N/A 41.000 mm1.6142 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 109.4 mm4.3 in |
db - Cone Backface Backing Diameter |
N/A 117 mm4.61 in |
Da - Cup Frontface Backing Diameter |
N/A 154.43 mm6.08 in |
Db - Cup Backface Backing Diameter |
N/A 143.00 mm5.63 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A -2.5 mm-0.1 in |