
Series |
N/A HM840400 |
Cone Part Number |
N/A JHM840449 |
Cup Part Number |
N/A JHM840410 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JHM840449-90B01 JHM840449-90BA3 JHM840449-90CA4 |
d - Bore |
N/A 200 mm7.874 in |
D - Cup Outer Diameter |
N/A 300 mm11.811 in |
B - Cone Width |
N/A 62 mm2.4409 in |
C - Cup Width |
N/A 51.000 mm2.0079 in |
T - Bearing Width |
N/A 65.000 mm2.5591 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.560 mm0.14 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 215 mm8.46 in |
db - Cone Backface Backing Diameter |
N/A 226 mm8.9 in |
Da - Cup Frontface Backing Diameter |
N/A 290.07 mm11.42 in |
Db - Cup Backface Backing Diameter |
N/A 273.05 mm10.75 in |
Ab - Cage-Cone Frontface Clearance |
N/A 7.1 mm0.28 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A 8.1 mm0.32 in |