Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A HM840400

Cone Part Number

N/A JHM840449A

Cup Part Number

N/A JHM840410

Design Unit

N/A Metric

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 200 mm7.874 in

D - Cup Outer Diameter

N/A 300 mm11.811 in

B - Cone Width

N/A 62 mm2.4409 in

C - Cup Width

N/A 51.000 mm2.0079 in

T - Bearing Width

N/A 65.000 mm2.5591 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 9.650 mm0.380 in
r - Cup Backface "To Clear" Radius2 N/A 2.54 mm0.1 in

da - Cone Frontface Backing Diameter

N/A 214.6 mm8.45 in

db - Cone Backface Backing Diameter

N/A 235 mm9.25 in

Da - Cup Frontface Backing Diameter

N/A 290.07 mm11.42 in

Db - Cup Backface Backing Diameter

N/A 273.05 mm10.75 in

Ab - Cage-Cone Frontface Clearance

N/A 7.1 mm0.28 in

Aa - Cage-Cone Backface Clearance

N/A 3.8 mm0.15 in
a - Effective Center Location3 N/A 8.1 mm0.32 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 180000 N40500 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 695000 N156000 lbf

C0 - Static Radial Rating

N/A 1280000 N287000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 161000 N36200 lbf

Factors

K - Factor7 N/A 1.12
e - ISO Factor8 N/A 0.52
Y - ISO Factor9 N/A 1.15

G1 - Heat Generation Factor (Roller-Raceway)

N/A 853.6

G2 - Heat Generation Factor (Rib-Roller End)

N/A 126.4
Cg - Geometry Factor10 N/A 0.143
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.